Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
ROSTA tensioning elements - Standard fixing SEF
Bill of material
Standard fixing SE-F 50 KETTEN FUCHS Product no. 06 061 007
CNSORDERNO
Order number
06 061 007
TYP
Type
SE-F 50
F1N
Clamping force F <10 ° normal
750 N
F1H
Clamping force F <10 ° hard
937 N
F2N
Clamping force F <20 ° normal
2150 N
F2H
Clamping force F Hard <20 °
2687 N
F3N
Clamping force F <30 ° normal
4200 N
F3H
Clamping force F <30 ° hard
5250 N
S1N
Tension S normal <10 °
43 N
S1H
Tension S hard <10 °
na N
S2N
Tension S <20 ° normal
86 N
S2H
Tension S <20 ° hard
na N
S3N
Tension S <30 ° normal
125 N
S3H
Tension S hard <30 °
100 N
SCH
Ma screws quality 8.8
690
CNSMASSEXACT
Mass
10.1 kg
D
130 mm
E
210 mm
ETOL
+3/-1 mm
G
20 mm
H
Thread
M20
J1
250 mm
J2
200 mm
K
80 mm
L
290.0 mm
M
23 mm
N
87 mm
O
20.0 mm
P
17.0 mm
T
20.5 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices